Gira and sustainability
Report 2020
Documented sustainability projects
2015
Establishing a Compliance Management System
Introduction of an integrated management system
New materials in plastics production
Sustainable items for the advertising shop
DE
EN
Imprint
Data protection
Job vacancies
gira.de
Top
Home
Editorial
SmartHome
Our position
Our culture
Our sustainability model
Our Code of Conduct
Our materiality analysis
Three questions to Management
Our activities
Current projects
Gira trainees lend a hand!
A 360° view of our customers
Gira international
Employee projects
Car pools to Gira seminars
Car pools to Gira
Our future
Sustainability programme
Sustainability management
Future projects
Key figures
Sustainability index
Key figures
Project progress
Archive
Documented sustainability projects
Responsible handling of packaging
Reducing stress and improving working conditions
From the canteen to an employee bistro
Further training as a qualified electrician
Digitalisation
Gira Connect
Material compliance
Establishing a Compliance Management System
Introduction of an integrated management system
New materials in plastics production
Code of Conduct for Suppliers
Gira Assistance
Development of the Gira Esprit linoleum-plywood switch range
Gira children's day-care centre
Sustainable items for the advertising shop
2017
Cooperation project Work 2020
New Gira building in the Gewerbestrasse
2015
2014
Increased efficiency in the production process
Continuing education of employees
2013
Trainee and employee campaigns
Resource management with Gira
Internal communication
Gira improvement
Active health management
Material recycling in the plastics production facility
Paper management
Increased energy efficiency of machinery
Gira is a member of the German Sustainable Building Council (DGNB)
Environmental protection in production
Sustainable criteria when choosing logistics partners
Reconciliation of work and family
Promotion of the Junior Uni Wuppertal
Vocational training at Gira
Actively accompanying demographic development
Partnership with Caritas workshops
Securing the future through regional loyalty
Collaborative customer relations
Supporting creative exchange in architecture
Documented employee campaigns
2014
Tree planting at the Bever dam
"Save paper" campaign month
Radevormwalder Mittagstisch
2013
Child and youth care
Fuel-efficient driving
Contact person
Your opinion
FAQ
Downloads
Imprint
Data protection
Follow
DE
EN
Gira and sustainability
Report 2020